Active
400 mA nano-quiescent synchronous step-down converter with digital voltage selection and Power Good
| Input Voltage Min Volt | 0.625 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSP P 0.4 mm |
This converter is specifically designed for applications where high efficiency, PCB size and thickness are the key factors. The output voltage can be set using two digital control inputs, a VOUT from 0.625 V to 3.3 V can be dynamically selected. Thanks to the enhanced PCC (peak current control) the...
Read More
|
| Input Voltage Min Volt | 0.625 |
| Input Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CSP P 0.4 mm |
This converter is specifically designed for applications where high efficiency, PCB size and thickness are the key factors. The output voltage can be set using two digital control inputs, a VOUT from 0.625 V to 3.3 V can be dynamically selected. Thanks to the enhanced PCC (peak current control) the...
Read More
|