Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
3 A DC step-down switching regulator
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST1S40 is an internally compensated 850 kHz fixed-frequency PWM synchronous step-down regulator. ST1S40 operates from 4.0 V to 18 V input, while it regulates an output voltage as low as 0.8 V and up to VIN.The ST1S40 integrates a 95 mΩ high side switch and 69 mΩ synchronous rectifier allowing...
Read More
|
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST1S40 is an internally compensated 850 kHz fixed-frequency PWM synchronous step-down regulator. ST1S40 operates from 4.0 V to 18 V input, while it regulates an output voltage as low as 0.8 V and up to VIN.The ST1S40 integrates a 95 mΩ high side switch and 69 mΩ synchronous rectifier allowing...
Read More
|