Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Free
3 A DC step-down switching regulator
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-8 |
The ST1S40 is an internally compensated 850 kHz fixed-frequency PWM synchronous step-down regulator. ST1S40 operates from 4.0 V to 18 V input, while it regulates an output voltage as low as 0.8 V and up to VIN.The ST1S40 integrates a 95 mΩ high side switch and 69 mΩ synchronous rectifier allowing...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.69 | 2% |
| 10-24 | $1.24 | 25% |
| 25-99 | $1.12 | 33% |
| 100-249 | $0.99 | 40% |
| 250-499 | $0.93 | 44% |
| 500 | $0.90 | 46% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO-8 |
The ST1S40 is an internally compensated 850 kHz fixed-frequency PWM synchronous step-down regulator. ST1S40 operates from 4.0 V to 18 V input, while it regulates an output voltage as low as 0.8 V and up to VIN.The ST1S40 integrates a 95 mΩ high side switch and 69 mΩ synchronous rectifier allowing...
Read More
|