Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
NRND
4 A Monolithic synchronous step-down converter with high efficiency at light load
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN10 3X3 |
The ST1S50 device is a 500 kHz fixed frequency PWM synchronous step-down regulator. The ST1S50 operates from 4.0 V to 18 V input, while it regulates an output voltage as low as 0.8 V and up to 0.88 x VIN.The ST1S50 device integrates a 95 mΩ high-side switch and a 69 mΩ synchronous rectifier...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.83 | 2% |
| 10-24 | $1.40 | 22% |
| 25-99 | $1.24 | 31% |
| 100-249 | $1.12 | 37% |
| 250-499 | $1.05 | 41% |
| 500 | $1.00 | 44% |
| 500 + |
Contact sales |
|
| Input Voltage Min Volt | 4.0 |
| Input Voltage Max Volt | 18.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN10 3X3 |
The ST1S50 device is a 500 kHz fixed frequency PWM synchronous step-down regulator. The ST1S50 operates from 4.0 V to 18 V input, while it regulates an output voltage as low as 0.8 V and up to 0.88 x VIN.The ST1S50 device integrates a 95 mΩ high-side switch and a 69 mΩ synchronous rectifier...
Read More
|