Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
NFC reader for payment, consumer and industrial
| Core Product | ST25R3916B |
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFQFPN 32 5x5x0.55 mm |
The ST25R3916B, ST25R3917B, and ST25R3919B (hereafter referred to as ST25R39xxB) are high-performance NFC universal devices. They support NFC initiator, NFC target, NFC reader, and NFC card emulation modes when applicable.Designed to be compliant with EMVCo PCD L1 3.2a analog and digital, these...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.34 | 2% |
| 10-24 | $5.49 | 12% |
| 25-99 | $5.20 | 16% |
| 100-249 | $4.79 | 23% |
| 250-500 | $4.37 | 30% |
| 500 + |
Contact sales |
|
| Core Product | ST25R3916B |
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFQFPN 32 5x5x0.55 mm |
The ST25R3916B, ST25R3917B, and ST25R3919B (hereafter referred to as ST25R39xxB) are high-performance NFC universal devices. They support NFC initiator, NFC target, NFC reader, and NFC card emulation modes when applicable.Designed to be compliant with EMVCo PCD L1 3.2a analog and digital, these...
Read More
|