Active
Free
Automotive high performance NFC reader for CCC digital key and car center console
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFQFPN 5X5X1 32L WETTABLE FLANKS |
The ST25R3920B is an automotive grade high-performance NFC universal device. They support NFC initiator, NFC target, NFC reader, and NFC card emulation modes.Designed for CCC (car connectivity consortium) digital key applications, the ST25R3920B enables fast product development for car access/start...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $5.20 | 0% |
| 10-24 | $4.22 | 19% |
| 25-99 | $3.89 | 25% |
| 100-249 | $3.53 | 32% |
| 250-499 | $3.35 | 36% |
| 500 | $3.25 | 37% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 2.4 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | VFQFPN 5X5X1 32L WETTABLE FLANKS |
The ST25R3920B is an automotive grade high-performance NFC universal device. They support NFC initiator, NFC target, NFC reader, and NFC card emulation modes.Designed for CCC (car connectivity consortium) digital key applications, the ST25R3920B enables fast product development for car access/start...
Read More
|