🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
NFC Type 5 / RFID tag IC with EEPROM with 2.5-Kbit, product identification and protection
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | GOLD BUMPED DICE |
The ST25TV02KC and ST25TV512C devices are NFC/RFID tag ICs with an Augmented NDEF feature, a tamper detection interface, and specific modes to protect customer privacy.The Augmented NDEF feature is a contextual automatic NDEF message service, allowing the tag to respond dynamic content without an...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.51 | 0% |
10-99 | $0.38 | 26% |
100-499 | $0.26 | 50% |
500 | $0.21 | 59% |
500 + |
Contact sales |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 85.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | N/A |
Grade | Industrial |
Package Name | GOLD BUMPED DICE |
The ST25TV02KC and ST25TV512C devices are NFC/RFID tag ICs with an Augmented NDEF feature, a tamper detection interface, and specific modes to protect customer privacy.The Augmented NDEF feature is a contextual automatic NDEF message service, allowing the tag to respond dynamic content without an...
Read More
|