Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Low power RS-485/RS-422 transceiver
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST485 is al low power transceiver for RS-485 and RS-422 communication. Each part contains one driver and one receiver.This transceiver draw 300 μA (typ.) of supply current when unloaded or fully loaded with disabled drivers.It operates from a single 5 V supply.Driver is short-circuit current...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.24 | 2% |
| 10-24 | $0.89 | 27% |
| 25-99 | $0.81 | 34% |
| 100-249 | $0.71 | 42% |
| 250-499 | $0.67 | 45% |
| 500 | $0.64 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The ST485 is al low power transceiver for RS-485 and RS-422 communication. Each part contains one driver and one receiver.This transceiver draw 300 μA (typ.) of supply current when unloaded or fully loaded with disabled drivers.It operates from a single 5 V supply.Driver is short-circuit current...
Read More
|