Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Programmable power-line communication modem system-on-chip
| ECCN US | 5A992.c |
| ECCN EU | 5A002.a.2 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 56 7x7x1.0 |
The ST8500 is a fully programmable power-line communication (PLC) modem system-on-chip (SoC), which is able to run any PLC protocol in the frequency band up to 500 kHz. The device architecture has been designed to target CENELEC EN50065, FCC and ARIB compliant applications supporting all major PLC...
Read More
|
| ECCN US | 5A992.c |
| ECCN EU | 5A002.a.2 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 56 7x7x1.0 |
The ST8500 is a fully programmable power-line communication (PLC) modem system-on-chip (SoC), which is able to run any PLC protocol in the frequency band up to 500 kHz. The device architecture has been designed to target CENELEC EN50065, FCC and ARIB compliant applications supporting all major PLC...
Read More
|