🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

NRND

STA020DJTR

96 kHz digital audio interface transmitter

Supply Voltage Min Volt4.0
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-24

The STA020 is a monolithic CMOS device which encodes and transmits audio data according to the AES/EBU, IEC 958, S/PDIF, & EIAJ CP-340 interface standards. It supports 96 kHz sample rate operation.The STA020 accepts audio and digital data which is then multiplexed, encoded and driven onto a...
Read More

Key features
  • Monolithic digital audio interface transmitter
  • 3.3 V supply voltage
  • Supports:
    • AES/EBU, IEC 958
    • S/PDIF, & EIAJ CP-340
    • Professional and consumer formats
  • Parity bits and CRC codes generated
  • Transparent mode allows direct connection of STA020 and STA120
In stock
Quantity $ per unit Savings
1-500$2.7251%
Contact sales
$2.72
Special Price $2.72 Regular Price $5.57
Supply Voltage Min Volt4.0
Operating Temp Min Celsius-20.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-24

The STA020 is a monolithic CMOS device which encodes and transmits audio data according to the AES/EBU, IEC 958, S/PDIF, & EIAJ CP-340 interface standards. It supports 96 kHz sample rate operation.The STA020 accepts audio and digital data which is then multiplexed, encoded and driven onto a...
Read More

Key features
  • Monolithic digital audio interface transmitter
  • 3.3 V supply voltage
  • Supports:
    • AES/EBU, IEC 958
    • S/PDIF, & EIAJ CP-340
    • Professional and consumer formats
  • Parity bits and CRC codes generated
  • Transparent mode allows direct connection of STA020 and STA120