🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!

📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!

STA1080HOA3

STA1080HOA3

Active

STA1080EOA3

Automotive Dual Core Processor for Car Radio and Display Audio application

Supply Voltage Min Volt1.14
Supply Voltage Max Volt1.26
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-R4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLFBGA 361 16x16x1.7

Accordo2 is a device that provides a cost effective microprocessor solution for modern automotive car radio systems, with an embedded powerful Digital Sound Processing subsystem, as well as a MIPS efficient ARM Cortex-R4 processor.In addition, an ARM Cortex-M3 controller is dedicated for real-time...
Read More

Key features
  • AEC-Q100 qualified
  • Core and infrastructure
    • ARM Cortex-R4 MCU running at up to 600 MHz
    • MCU memory organization
      • L1 Cache: 32K instruction, 32K data

      • 32 KB ITCM + 32 KB DTCM

      • 1.25 MB embedded SRAM

      • STA109x SDRAM controller: 16/32-bit data up to 166 MHz

      • STA108x SDRAM controller: 16-bit data up to 166 MHz

      • Serial QIO NOR interface executable in place

      • 16-bit parallel NAND/NOR controller

    • 32-bit watchdog timer
    • 16-channel DMA
    • 8x 32-bit free running times/counters
    • 5x 16-bit extended function timer (EFT) with input capture/output compare and PWM
    • Real time clock (RTC) with fraction readout
  • Audio Subsystem
    • Sound processing DSPs (450MIPS)
    • 1x 6 stereo channels hardware Sample Rate Converter
    • 6x audio DAC with 103 dB SNR A-Weighted
    • 9x Rx / 8x Tx audio interfaces (I2S/ multichannel ports)
    • 1x single ended stereo ADC for AUX IN/Tuner with internal switching logic; 98 dB SNR A-Weighted
    • 1x differential Mono ADC for Voice/Tel-IN with internal switching logic; 105 dB SNR
  • Media Interfaces
    • 2x Secure-Digital Multimedia Memory Card Interface (SD3.0/MMC4.4/SDIO)
    • 2x USB 2.0 (1x Host and 1x Dual Role) with integrated PHY and support of the charging function
    • SPDIF with CDROM block decoder support
  • Display Subsystem
    • STA109x
      • TFT controller up to 1024x1024, 18bpp

      • Resistive Touch Screen Controller

      • Video Input Port, ITU-601/656

      • Graphics acceleration

    • STA108x
      • not present

  • Embedded Isolated Vehicle Interface
    • Dedicated Cortex-M3 core
    • 256KB isolated embedded memory
    • Secured NOR interface
  • I/O Interfaces
    • 1x 10 channels 10-bits ADC
    • 3x I2C multi-master/slave interfaces
    • 4x UART Controllers
    • 3x Synchronous Serial Port (SSP/SPI)
    • GPIO ports
      • STA109x: 7x 32-bit (179 GPIOs)

      • STA108x: 6x 32-bit (130 GPIOs)

    • JTAG based in-circuit emulator (ICE) with Embedded Trace Module
    • CAN ports
      • STA10x5: 2

      • STA10x0: not present

  • Operating Conditions
    • VDD: 1.14 V - 1.26 V
    • VDD_IO: 3.3 V ±10%
    • VDD_IO_ON: 3.3 V ±10%,
    • Ambient temperature range: -40 / +85 °C
Out of Stock
Quantity $ per unit Savings
1-500$13.280%
Contact sales
$13.28
Supply Voltage Min Volt1.14
Supply Voltage Max Volt1.26
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm Cortex-R4
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLFBGA 361 16x16x1.7

Accordo2 is a device that provides a cost effective microprocessor solution for modern automotive car radio systems, with an embedded powerful Digital Sound Processing subsystem, as well as a MIPS efficient ARM Cortex-R4 processor.In addition, an ARM Cortex-M3 controller is dedicated for real-time...
Read More

Key features
  • AEC-Q100 qualified
  • Core and infrastructure
    • ARM Cortex-R4 MCU running at up to 600 MHz
    • MCU memory organization
      • L1 Cache: 32K instruction, 32K data

      • 32 KB ITCM + 32 KB DTCM

      • 1.25 MB embedded SRAM

      • STA109x SDRAM controller: 16/32-bit data up to 166 MHz

      • STA108x SDRAM controller: 16-bit data up to 166 MHz

      • Serial QIO NOR interface executable in place

      • 16-bit parallel NAND/NOR controller

    • 32-bit watchdog timer
    • 16-channel DMA
    • 8x 32-bit free running times/counters
    • 5x 16-bit extended function timer (EFT) with input capture/output compare and PWM
    • Real time clock (RTC) with fraction readout
  • Audio Subsystem
    • Sound processing DSPs (450MIPS)
    • 1x 6 stereo channels hardware Sample Rate Converter
    • 6x audio DAC with 103 dB SNR A-Weighted
    • 9x Rx / 8x Tx audio interfaces (I2S/ multichannel ports)
    • 1x single ended stereo ADC for AUX IN/Tuner with internal switching logic; 98 dB SNR A-Weighted
    • 1x differential Mono ADC for Voice/Tel-IN with internal switching logic; 105 dB SNR
  • Media Interfaces
    • 2x Secure-Digital Multimedia Memory Card Interface (SD3.0/MMC4.4/SDIO)
    • 2x USB 2.0 (1x Host and 1x Dual Role) with integrated PHY and support of the charging function
    • SPDIF with CDROM block decoder support
  • Display Subsystem
    • STA109x
      • TFT controller up to 1024x1024, 18bpp

      • Resistive Touch Screen Controller

      • Video Input Port, ITU-601/656

      • Graphics acceleration

    • STA108x
      • not present

  • Embedded Isolated Vehicle Interface
    • Dedicated Cortex-M3 core
    • 256KB isolated embedded memory
    • Secured NOR interface
  • I/O Interfaces
    • 1x 10 channels 10-bits ADC
    • 3x I2C multi-master/slave interfaces
    • 4x UART Controllers
    • 3x Synchronous Serial Port (SSP/SPI)
    • GPIO ports
      • STA109x: 7x 32-bit (179 GPIOs)

      • STA108x: 6x 32-bit (130 GPIOs)

    • JTAG based in-circuit emulator (ICE) with Embedded Trace Module
    • CAN ports
      • STA10x5: 2

      • STA10x0: not present

  • Operating Conditions
    • VDD: 1.14 V - 1.26 V
    • VDD_IO: 3.3 V ±10%
    • VDD_IO_ON: 3.3 V ±10%,
    • Ambient temperature range: -40 / +85 °C