🚀 New Platform Beta is Live! Expect some delays in order processing. Apologies for the inconvenience! 🚀 Shop now!

STA1295EOA

STA1295EOA

Active

STA1295ELA

Automotive Infotainment Processors for Display Audio and Cluster Applications

Supply Voltage Min Volt1.14
Supply Voltage Max Volt1.26
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreDual Arm Cortex-A7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLFBGA 19X19X1.7 529 F23X23 P0.8

STA1275 and STA1295 are fully automotive, power efficient Systems-On-Chip, targeting cost effective processing solution for modern Display Audio Systems.They feature a powerful single or dual core Cortex® A7 processor (depending on the versions), a high performance 3D GPU engine, a multi-format...
Read More

Key features
  • AEC-Q100 qualified Grade 3
  • Core and infrastructure
    • ARM® Single or Dual Core Cortex® A7 up to 650 MHz with NEON instructions and FPU
    • Memory organization
      • L1 Cache: 32 KB instruction, 32 KB data

      • L2 Cache: 256 KB

      • 768 KB embedded SRAM

      • 16/32-bit DDR3L interface at 660 MHz

      • Serial Quad IO NOR interface

      • 16-bit Parallel NAND Controller

    • 32-bit watchdog timer
    • 16-channels DMA
    • 8x 32-bit free running timers/counters
    • 5x 16-bit Extended Function Timer (EFT) with input capture/output compare and PWM
    • Real Time Clock (RTC) with fraction readout
    • Temperature sensor
  • Audio subsystem
    • Sound processing DSP (450 MIPS)
    • 6 stereo channels hardware sample rate converter
    • 6x Audio DAC with 103 dB SNR A-weighted
    • 6x Rx/Tx Audio interfaces (I2S/ multi-channel ports, with SPI mode)
    • 1x stereo ADC for AUX IN/Tuner with internal switching logic (for 2 sources); 98 dB SNR A-weighted
    • 2x differential Mono ADC for Voice/Tel-IN with internal switching logic; 98 dB SNR A-weighted
  • Media interfaces
    • 3x secure-digital multimedia memory card interface (SD/MMC)
    • 2x USB 2.0 Dual Role with integrated PHY (Fast charger function supported)
    • 1x RMII/RGMII Ethernet AVB MAC
    • SPDIF with CDROM block decoder support
  • Display subsystem
    • Multi-layer TFT dRGB Controller: up to 1080p
    • Resistive Touch screen controller
    • Video input port, ITU-601/656
    • 3D graphics acceleration (OpenGL® ES 2.0)
    • 2D graphics Bit Blit/Blend engine
    • H264 / Multi-Format Video Decoder
  • Embedded secure vehicle interface
    • Dedicated ARM® Cortex® M3 MCU
    • 256 KB isolated embedded memory
    • Secured NOR interface
    • CAN interfaces: 1x CAN, 2x CAN FD
  • I/O interfaces
    • 1x 10 channels 10-bits ADC
    • 1x 6 channels ADC for DC detection
    • 3x I2C multi-master/slave interfaces
    • 4x UART controller
    • 3x Synchronous Serial Port (SSP/SPI)
    • 5x 32-bit GPIO ports
    • JTAG based In-Circuit Emulator (ICE) with Embedded Trace Module
  • Operating conditions
    • ARM_VDD, VDD: 1.14 V - 1.26 V
    • VDD_IO_3V3: 3.3 V ±10%
    • DDR3L VDDQ: 1.35 V ±5%
    • VDD_IO_ON: 3.3 V ±10%,
    • Ambient temperature range: -40°C / +85°C
    • Junction temperature range: -40°C / +125°C
Out of Stock
Quantity $ per unit Savings
1-500$39.030%
Contact sales
$39.03
Supply Voltage Min Volt1.14
Supply Voltage Max Volt1.26
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreDual Arm Cortex-A7
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeAutomotive
Package NameLFBGA 19X19X1.7 529 F23X23 P0.8

STA1275 and STA1295 are fully automotive, power efficient Systems-On-Chip, targeting cost effective processing solution for modern Display Audio Systems.They feature a powerful single or dual core Cortex® A7 processor (depending on the versions), a high performance 3D GPU engine, a multi-format...
Read More

Key features
  • AEC-Q100 qualified Grade 3
  • Core and infrastructure
    • ARM® Single or Dual Core Cortex® A7 up to 650 MHz with NEON instructions and FPU
    • Memory organization
      • L1 Cache: 32 KB instruction, 32 KB data

      • L2 Cache: 256 KB

      • 768 KB embedded SRAM

      • 16/32-bit DDR3L interface at 660 MHz

      • Serial Quad IO NOR interface

      • 16-bit Parallel NAND Controller

    • 32-bit watchdog timer
    • 16-channels DMA
    • 8x 32-bit free running timers/counters
    • 5x 16-bit Extended Function Timer (EFT) with input capture/output compare and PWM
    • Real Time Clock (RTC) with fraction readout
    • Temperature sensor
  • Audio subsystem
    • Sound processing DSP (450 MIPS)
    • 6 stereo channels hardware sample rate converter
    • 6x Audio DAC with 103 dB SNR A-weighted
    • 6x Rx/Tx Audio interfaces (I2S/ multi-channel ports, with SPI mode)
    • 1x stereo ADC for AUX IN/Tuner with internal switching logic (for 2 sources); 98 dB SNR A-weighted
    • 2x differential Mono ADC for Voice/Tel-IN with internal switching logic; 98 dB SNR A-weighted
  • Media interfaces
    • 3x secure-digital multimedia memory card interface (SD/MMC)
    • 2x USB 2.0 Dual Role with integrated PHY (Fast charger function supported)
    • 1x RMII/RGMII Ethernet AVB MAC
    • SPDIF with CDROM block decoder support
  • Display subsystem
    • Multi-layer TFT dRGB Controller: up to 1080p
    • Resistive Touch screen controller
    • Video input port, ITU-601/656
    • 3D graphics acceleration (OpenGL® ES 2.0)
    • 2D graphics Bit Blit/Blend engine
    • H264 / Multi-Format Video Decoder
  • Embedded secure vehicle interface
    • Dedicated ARM® Cortex® M3 MCU
    • 256 KB isolated embedded memory
    • Secured NOR interface
    • CAN interfaces: 1x CAN, 2x CAN FD
  • I/O interfaces
    • 1x 10 channels 10-bits ADC
    • 1x 6 channels ADC for DC detection
    • 3x I2C multi-master/slave interfaces
    • 4x UART controller
    • 3x Synchronous Serial Port (SSP/SPI)
    • 5x 32-bit GPIO ports
    • JTAG based In-Circuit Emulator (ICE) with Embedded Trace Module
  • Operating conditions
    • ARM_VDD, VDD: 1.14 V - 1.26 V
    • VDD_IO_3V3: 3.3 V ±10%
    • DDR3L VDDQ: 1.35 V ±5%
    • VDD_IO_ON: 3.3 V ±10%,
    • Ambient temperature range: -40°C / +85°C
    • Junction temperature range: -40°C / +125°C