🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
2.1-channel high-efficiency digital audio system
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 18.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The STA333BW is an integrated solution of digital audio processing, digital amplifier controls and power output stages to create a high-power single-chip FFX digital amplifier with high-quality and high-efficiency. Three channels of FFX processing are provided. The FFX processor implements the...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.79 | 0% |
10-24 | $2.86 | 24% |
25-99 | $2.63 | 31% |
100-249 | $2.26 | 40% |
250-499 | $2.15 | 43% |
500 | $1.93 | 49% |
500 + |
Contact sales |
Supply Voltage Min Volt | 4.5 |
Supply Voltage Max Volt | 18.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The STA333BW is an integrated solution of digital audio processing, digital amplifier controls and power output stages to create a high-power single-chip FFX digital amplifier with high-quality and high-efficiency. Three channels of FFX processing are provided. The FFX processor implements the...
Read More
|