Active
44 V, 5.5 A quad power half-bridge digital audio amplifier
| Supply Voltage Min Volt | 10.0 |
| Supply Voltage Max Volt | 39.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
STA510A is a monolithic quad half bridge stage in Multipower BCD Technology. The device can be used as dual bridge or reconfigured, by connecting pin CONFIG to VDD, as a single bridge with double current capability, or as half bridges (Binary mode) with half current capability.The device is...
Read More
|
| Supply Voltage Min Volt | 10.0 |
| Supply Voltage Max Volt | 39.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
STA510A is a monolithic quad half bridge stage in Multipower BCD Technology. The device can be used as dual bridge or reconfigured, by connecting pin CONFIG to VDD, as a single bridge with double current capability, or as half bridges (Binary mode) with half current capability.The device is...
Read More
|