Active
40 V, 3 A quad power half-bridge digital audio amplifier
| Supply Voltage Min Volt | 10.0 |
| Supply Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The STA515W is a monolithic quad half-bridge stage in Multipower BCD Technology. The device can be used as a dual bridge or reconfigured, by connecting pin CONFIG to pins VDD, as a single bridge with double-current capability.The device is designed, particularly, to be the output stage of a stereo...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.98 | 13% |
| 10-24 | $2.64 | 25% |
| 25-99 | $2.40 | 32% |
| 100-249 | $2.04 | 42% |
| 250-499 | $1.93 | 45% |
| 500 | $1.74 | 51% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 10.0 |
| Supply Voltage Max Volt | 36.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSSO 36 |
The STA515W is a monolithic quad half-bridge stage in Multipower BCD Technology. The device can be used as a dual bridge or reconfigured, by connecting pin CONFIG to pins VDD, as a single bridge with double-current capability.The device is designed, particularly, to be the output stage of a stereo...
Read More
|