Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
500W FFX Digital Amplifier Power Stage
| Supply Voltage Min Volt | 10.0 |
| Supply Voltage Max Volt | 60.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The STA516BE is a monolithic quad half-bridge stage in multipower BCD Technology. The device can be used as dual-bridge or reconfigured, by connecting pin CONFIG to pins VDD, as a single-bridge with double-current capability or as a half-bridge (binary mode) with half-current capability.A...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $7.06 | 2% |
| 10-24 | $5.41 | 22% |
| 25-99 | $5.00 | 28% |
| 100-249 | $4.55 | 34% |
| 250-500 | $4.33 | 37% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 10.0 |
| Supply Voltage Max Volt | 60.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerSO 36 |
The STA516BE is a monolithic quad half-bridge stage in multipower BCD Technology. The device can be used as dual-bridge or reconfigured, by connecting pin CONFIG to pins VDD, as a single-bridge with double-current capability or as a half-bridge (binary mode) with half-current capability.A...
Read More
|