🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
18 V, 3 A quad power half-bridge
Supply Voltage Min Volt | 5.0 |
Supply Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The STA533WF is a monolithic quad half-bridge stage in multipower BCD technology. The device can be used as a dual bridge or reconfigured, by connecting pin CONFIG to pins VDD, as a single bridge with double-current capability.The device is designed for the output stage of a stereo Full Flexible...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $3.59 | 33% |
10-24 | $2.43 | 10% |
25-99 | $2.25 | 17% |
100-249 | $1.96 | 27% |
250-499 | $1.84 | 32% |
500 | $1.61 | 40% |
500 + |
Contact sales |
Supply Voltage Min Volt | 5.0 |
Supply Voltage Max Volt | 18.0 |
Operating Temp Min Celsius | 0.0 |
Operating Temp Max Celsius | 70.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerSSO 36 |
The STA533WF is a monolithic quad half-bridge stage in multipower BCD technology. The device can be used as a dual bridge or reconfigured, by connecting pin CONFIG to pins VDD, as a single bridge with double-current capability.The device is designed for the output stage of a stereo Full Flexible...
Read More
|