Active
Fully Integrated GPS/Galileo/Glonass/Beidou2/QZSS Receiver with embedded RF and in-package Flash
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 3.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm9 |
| ECCN US | 7A994 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 56 7x7x1.0 |
STA8089FG belongs to Teseo III family products. The device is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).The device is backward compatible with STA8088FG, this enables fast customer application migration.The device is offered...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $9.49 | 7% |
| 10-24 | $8.58 | 16% |
| 25-99 | $8.17 | 20% |
| 100-249 | $7.10 | 31% |
| 250-499 | $6.39 | 37% |
| 500 | $5.94 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Supply Voltage Min Volt | 1.8 |
| Supply Voltage Max Volt | 3.3 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Core | Arm9 |
| ECCN US | 7A994 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 56 7x7x1.0 |
STA8089FG belongs to Teseo III family products. The device is a single die standalone positioning receiver IC working on multiple constellations (GPS/Galileo/GLONASS/BeiDou/QZSS).The device is backward compatible with STA8088FG, this enables fast customer application migration.The device is offered...
Read More
|