Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

STA8090EXGATR

Automotive GPS/Galileo/Glonass/QZSS Receiver with powerful processing capability

Operating RangeAutomotive
Supply Voltage Min Volt1.8
Supply Voltage Max Volt4.2
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm9
ECCN US7A994
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTFBGA 9SQ1.2 169 F13X13 P.65B.35

STA8090EXGA belongs to Teseo III family products.STA8090EXGA is a highly integrated System-On-Chip GNSS receiver designed for high-flexible and cost effective solution addressing, trackers, hand-held, in-dash navigation and Telematics applications.STA8090EXGA embeds the new ST GNSS positioning...
Read More

Key features
  • AEC-Q100 qualified
  • STMicroelectronics positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
  • ST-DRAW (ST Dead Reckoning Automotive Way) supported (STA8090EXGAD only)
  • Single die standalone receiver embedding RF Front-End and low noise amplifier
  • -162 dBm indoor sensitivity (tracking mode)
  • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
  • High performance ARM946 MCU (up to 196 MHz)
  • 256 Kbyte embedded SRAM
  • FSMC external memory interface (NOR and SRAM)
  • External SQI Flash interface
  • 8 free running timers/ counters (32 bit)
  • Real Time Clock (RTC) circuit
  • 32-bit Watch-dog timer
  • 3 UARTs
  • 1 I2C master interface
  • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
  • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
  • 2 Controller Area Network (CAN)
  • 8 channels ADC (10 bits)
  • 1 Secure-Digital Multimedia Memory Card Interfaces (SDMMC)
  • 1 Multichannel Serial Port (MSP)
  • Power Management Unit (PMU) embedding switching regulator
  • Operating condition:
    • Main voltage regulator (VINL): 1.6 V to 4.3 V
    • Backup voltage (VINB): 1.6 V to 4.3 V
    • Digital voltage (VDD): 1.1 V to 1.32 V
    • RF core voltage (VCC): 1.2 V ± 10%
    • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
  • Package:
    • TFBGA169 9 x 9 x 1.2 mm 0.65 pitch
  • Operating temperature range: -40/ +85 °C
Out of Stock
Operating RangeAutomotive
Supply Voltage Min Volt1.8
Supply Voltage Max Volt4.2
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
CoreArm9
ECCN US7A994
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameTFBGA 9SQ1.2 169 F13X13 P.65B.35

STA8090EXGA belongs to Teseo III family products.STA8090EXGA is a highly integrated System-On-Chip GNSS receiver designed for high-flexible and cost effective solution addressing, trackers, hand-held, in-dash navigation and Telematics applications.STA8090EXGA embeds the new ST GNSS positioning...
Read More

Key features
  • AEC-Q100 qualified
  • STMicroelectronics positioning receiver with 48 tracking channels and 2 fast acquisition channels supporting GPS, Galileo, GLONASS, BeiDou and QZSS systems
  • ST-DRAW (ST Dead Reckoning Automotive Way) supported (STA8090EXGAD only)
  • Single die standalone receiver embedding RF Front-End and low noise amplifier
  • -162 dBm indoor sensitivity (tracking mode)
  • Fast TTFF < 1 s in Hot start and 30 s in Cold Start
  • High performance ARM946 MCU (up to 196 MHz)
  • 256 Kbyte embedded SRAM
  • FSMC external memory interface (NOR and SRAM)
  • External SQI Flash interface
  • 8 free running timers/ counters (32 bit)
  • Real Time Clock (RTC) circuit
  • 32-bit Watch-dog timer
  • 3 UARTs
  • 1 I2C master interface
  • 1 Synchronous Serial Port (SSP, Motorola-SPI supported)
  • USB2.0 full speed (12 MHz) with integrated physical layer transceiver
  • 2 Controller Area Network (CAN)
  • 8 channels ADC (10 bits)
  • 1 Secure-Digital Multimedia Memory Card Interfaces (SDMMC)
  • 1 Multichannel Serial Port (MSP)
  • Power Management Unit (PMU) embedding switching regulator
  • Operating condition:
    • Main voltage regulator (VINL): 1.6 V to 4.3 V
    • Backup voltage (VINB): 1.6 V to 4.3 V
    • Digital voltage (VDD): 1.1 V to 1.32 V
    • RF core voltage (VCC): 1.2 V ± 10%
    • IO Ring Voltage (VddIO): 1.8 V ± 5% or 3.3 V ± 10%
  • Package:
    • TFBGA169 9 x 9 x 1.2 mm 0.65 pitch
  • Operating temperature range: -40/ +85 °C