Active
500 W, 50 V, 700 to 1200 MHz RF power LDMOS transistor
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Loose Piece |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | STAC780-4F |
The STAC1011-500 is a 50 V common-source N-channel enhancement-mode lateral field-effect RF power transistor designed for avionics applications at frequencies up to 1250 MHz.
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Loose Piece |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | STAC780-4F |
The STAC1011-500 is a 50 V common-source N-channel enhancement-mode lateral field-effect RF power transistor designed for avionics applications at frequencies up to 1250 MHz.
|