Active
Automotive-grade N-channel 40 V, 4.4 mOhm typ., 80 A STripFET(TM) II Power MOSFET in a D2PAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
This N-channel enhancement mode Power MOSFET benefits from the latest refinement of STMicroelectronics' unique “single feature size“ strip-based process, which decreases the critical alignment steps to offer exceptional manufacturing reproducibility. The result is a transistor with extremely...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.33 | 9% |
| 10-99 | $2.83 | 29% |
| 100-500 | $2.25 | 43% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Automotive |
| Package Name | D2PAK |
This N-channel enhancement mode Power MOSFET benefits from the latest refinement of STMicroelectronics' unique “single feature size“ strip-based process, which decreases the critical alignment steps to offer exceptional manufacturing reproducibility. The result is a transistor with extremely...
Read More
|