Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
N-channel 500 V, 135 mOhm typ., 21 A MDmesh II Power MOSFET in a D2PAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
These devices are N-channel Power MOSFETs developed using the second generation of MDmesh technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. They are therefore suitable for...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.36 | 2% |
| 10-99 | $4.53 | 45% |
| 100-499 | $4.16 | 49% |
| 500 | $4.07 | 50% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | D2PAK |
These devices are N-channel Power MOSFETs developed using the second generation of MDmesh technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. They are therefore suitable for...
Read More
|