Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

NRND

STB34NM60N

N-channel 600 V, 92 mOhm typ., 31.5 A MDmesh II Power MOSFET in a D2PAK package

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

These devices are N-channel Power MOSFETs developed using the second generation of MDmesh technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. They are therefore suitable for...
Read More

Key features
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance
In stock
Quantity $ per unit Savings
1-9$11.412%
10-99$6.3843%
100-500$6.1345%
Contact sales
$11.41
$11.18
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

These devices are N-channel Power MOSFETs developed using the second generation of MDmesh technology. These revolutionary Power MOSFETs associate a vertical structure to the company’s strip layout to yield one of the world’s lowest on-resistance and gate charge. They are therefore suitable for...
Read More

Key features
  • 100% avalanche tested
  • Low input capacitance and gate charge
  • Low gate input resistance