Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Free
Li-Ion linear battery charger with LDO, load switches and reset generator
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | Chip Scale Package 0.4mm pitch |
The STBC02 is a highly integrated power management, embedding a linear battery charger, a 150 mA LDO, 2 SPDT load switches, a smart reset/watchdog block and a protection circuit module (PCM) to prevent the battery from being damaged under fault conditions.The STBC02 uses a CC/CV algorithm to charge...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.29 | 2% |
| 10-24 | $3.25 | 23% |
| 25-99 | $2.99 | 29% |
| 100-249 | $2.71 | 35% |
| 250-499 | $2.57 | 39% |
| 500 | $2.56 | 39% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | Chip Scale Package 0.4mm pitch |
The STBC02 is a highly integrated power management, embedding a linear battery charger, a 150 mA LDO, 2 SPDT load switches, a smart reset/watchdog block and a protection circuit module (PCM) to prevent the battery from being damaged under fault conditions.The STBC02 uses a CC/CV algorithm to charge...
Read More
|