Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

STBC02BJR

STBC02BJR

Active

STBC02JR

Li-Ion linear battery charger with LDO, load switches and reset generator

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameChip Scale Package 0.4mm pitch

The STBC02 is a highly integrated power management, embedding a linear battery charger, a 150 mA LDO, 2 SPDT load switches, a smart reset/watchdog block and a protection circuit module (PCM) to prevent the battery from being damaged under fault conditions.The STBC02 uses a CC/CV algorithm to charge...
Read More

Key features
  • Charges single-cell Li-Ion batteries with CC/CV algorithm and charge termination
  • Fast charge current up to 450 mA
  • Pre-charge current from 1 mA to 450 mA
  • Adjustable floating voltage up to 4.45 V
  • Integrated low quiescent LDO regulator
  • Automatic power path management
  • Auto-recharge function
  • Embedded protection circuit module (PCM) featuring battery overcharge, battery over-discharge and battery overcurrent protections
  • Charging timeout to terminate the charging process for safety reasons
  • Shipping mode feature allows battery low leakage when over-discharged
  • Very low battery leakage in over-discharge and shutdown mode
  • Charge/fault status output
  • Battery voltage pin to allow external gauging
  • Two 3 Ω SPDT load switches
  • Reset generator triggered by USB detection
  • SWIRE allows the STBC02 functions to be controlled
  • Available in Flip Chip 30, 0.4 mm pitch package
  • Rugged ±4 kV HBM, ESD protection on the most critical pins
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantN/A
GradeIndustrial
Package NameChip Scale Package 0.4mm pitch

The STBC02 is a highly integrated power management, embedding a linear battery charger, a 150 mA LDO, 2 SPDT load switches, a smart reset/watchdog block and a protection circuit module (PCM) to prevent the battery from being damaged under fault conditions.The STBC02 uses a CC/CV algorithm to charge...
Read More

Key features
  • Charges single-cell Li-Ion batteries with CC/CV algorithm and charge termination
  • Fast charge current up to 450 mA
  • Pre-charge current from 1 mA to 450 mA
  • Adjustable floating voltage up to 4.45 V
  • Integrated low quiescent LDO regulator
  • Automatic power path management
  • Auto-recharge function
  • Embedded protection circuit module (PCM) featuring battery overcharge, battery over-discharge and battery overcurrent protections
  • Charging timeout to terminate the charging process for safety reasons
  • Shipping mode feature allows battery low leakage when over-discharged
  • Very low battery leakage in over-discharge and shutdown mode
  • Charge/fault status output
  • Battery voltage pin to allow external gauging
  • Two 3 Ω SPDT load switches
  • Reset generator triggered by USB detection
  • SWIRE allows the STBC02 functions to be controlled
  • Available in Flip Chip 30, 0.4 mm pitch package
  • Rugged ±4 kV HBM, ESD protection on the most critical pins