Active
Automotive 1200 V, 60 A Bridge Rectifier diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DO-247 |
The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.Thanks to its ultra-low conduction...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.49 | 2% |
| 10-99 | $3.69 | 42% |
| 100-500 | $2.62 | 59% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DO-247 |
The high quality design of this diode has produced a device with consistently reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability like automotive applications.Thanks to its ultra-low conduction...
Read More
|