Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
NRND
N-channel 600 V, 570 mOhm typ., 8 A, FDmesh II Power MOSFET in a DPAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
This FDmesh II Power MOSFET with fast-recovery body diode is produced using MDmesh II technology. Utilizing a new strip-layout vertical structure, this device features low on-resistance and superior switching performance. It is ideal for bridge topologies and ZVS phase-shift converters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.90 | 4% |
| 10-99 | $1.53 | 45% |
| 100-499 | $1.35 | 52% |
| 500 | $1.09 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
This FDmesh II Power MOSFET with fast-recovery body diode is produced using MDmesh II technology. Utilizing a new strip-layout vertical structure, this device features low on-resistance and superior switching performance. It is ideal for bridge topologies and ZVS phase-shift converters.
|