Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
N-channel 525 V, 1.25 Ohm, 4.4 A, UltraFASTmesh Power MOSFET in a DPAK package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
This device is N-channel Power MOSFET developed using UltraFASTmesh technology, which combines the advantages of reduced on resistance, Zener gate protection and very high dv/dt capability with an enhanced fast body-drain recovery diode.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.92 | 2% |
| 10-99 | $0.92 | 51% |
| 100-499 | $0.80 | 57% |
| 500 | $0.64 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DPAK |
This device is N-channel Power MOSFET developed using UltraFASTmesh technology, which combines the advantages of reduced on resistance, Zener gate protection and very high dv/dt capability with an enhanced fast body-drain recovery diode.
|