🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
NRND
N-CHANNEL 100V - 0.22 OHM - 6A DPAK LOW GATE CHARGE STripFET MOSFET
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DPAK |
This MOSFET series realized with STMicroelectronics unique STripFET process has specifically been designed to minimize input capacitance and gate charge. It is therefore suitable as primary switch in advanced high-efficiency, high-frequency isolated DC-DC converters for Telecom and Computer...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.38 | 38% |
10-99 | $0.92 | 8% |
100-499 | $0.65 | 35% |
500 | $0.52 | 48% |
500 + |
Contact sales |
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 150.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | DPAK |
This MOSFET series realized with STMicroelectronics unique STripFET process has specifically been designed to minimize input capacitance and gate charge. It is therefore suitable as primary switch in advanced high-efficiency, high-frequency isolated DC-DC converters for Telecom and Computer...
Read More
|