Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STEC01PUR

Ground Path Safety Switch with programmable timers

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-16L

The STEC01 is an integrated programmable 12 mΩ power switch managed by the timer based circuitry.The device has 3 timers designed to interrupt the ground path of a power application after a maximum on-time and inhibits the restart of the platform during a cooling window. The maximum on-time can be...
Read More

Key features
  • Input voltage range from 2.2 to 5 V
  • 12 mΩ typ. N-channel FET RDS(on)
  • 7 A continuous current capability
  • PWM control signal from 4 Hz to 5 kHz, with 30% to 100% duty cycle
  • 30 µA battery supply current
  • 2 programmable timers: T1, T3
  • 1 fixed timer T2
  • Input undervoltage lockout
  • VFQFPN 3x3x0.9 16L, 0.5 mm pitch package
Out of Stock
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-16L

The STEC01 is an integrated programmable 12 mΩ power switch managed by the timer based circuitry.The device has 3 timers designed to interrupt the ground path of a power application after a maximum on-time and inhibits the restart of the platform during a cooling window. The maximum on-time can be...
Read More

Key features
  • Input voltage range from 2.2 to 5 V
  • 12 mΩ typ. N-channel FET RDS(on)
  • 7 A continuous current capability
  • PWM control signal from 4 Hz to 5 kHz, with 30% to 100% duty cycle
  • 30 µA battery supply current
  • 2 programmable timers: T1, T3
  • 1 fixed timer T2
  • Input undervoltage lockout
  • VFQFPN 3x3x0.9 16L, 0.5 mm pitch package