NRND

STELLARLINK

StellarLINK in-circuit debugger/programmer for Stellar and SPC5 automotive microcontrollers

ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

StellarLINK is the STMicroelectronics programmer for automotive MCUs, supporting the whole family of Stellar MCUs, SR5 and SR6, as well as the traditional SPC5 microcontrollers. StellarLINK is a passive USB-to-JTAG debugger and programmer dongle, which provides a cost-effective, small-size, and...
Read More

Key features
  • USB/JTAG debugger dongle for STMicroelectronics automotive MCU
  • USB connector for supply and data communication
  • Enable application run and debug on Stellar and SPC5x devices
  • Compliant with IEEE 1149.1 JTAG protocol
  • Integrates serial port connection via USB interface (virtual COM)
  • Provides NVM programming (erase/program/verify)
  • Connectors:
    • 20-pin Arm® connector for JTAG/main DAP interface
    • 10-pin header connector for JTAG/main DAP interface
    • 14-pin header connector for JTAG interface
    • 3-pin header connector for UART interface
  • Status LEDs to indicate target’s IO voltage, connection state, and running state
  • Operating temperature range: from 0 °C to 50 °C
Out of Stock
$110.85
ECCN US5A991.b.4.a
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack1
GradeIndustrial
Package NameCARD

StellarLINK is the STMicroelectronics programmer for automotive MCUs, supporting the whole family of Stellar MCUs, SR5 and SR6, as well as the traditional SPC5 microcontrollers. StellarLINK is a passive USB-to-JTAG debugger and programmer dongle, which provides a cost-effective, small-size, and...
Read More

Key features
  • USB/JTAG debugger dongle for STMicroelectronics automotive MCU
  • USB connector for supply and data communication
  • Enable application run and debug on Stellar and SPC5x devices
  • Compliant with IEEE 1149.1 JTAG protocol
  • Integrates serial port connection via USB interface (virtual COM)
  • Provides NVM programming (erase/program/verify)
  • Connectors:
    • 20-pin Arm® connector for JTAG/main DAP interface
    • 10-pin header connector for JTAG/main DAP interface
    • 14-pin header connector for JTAG interface
    • 3-pin header connector for UART interface
  • Status LEDs to indicate target’s IO voltage, connection state, and running state
  • Operating temperature range: from 0 °C to 50 °C