$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
SPIRIT1 - Low Data Rate Transceiver - 315 MHz - DAUGHTER BOARD
| Target Application | Communications and Networking |
| Core Product | SPIRIT1 |
| ECCN US | 5A992.c |
| ECCN EU | 5A002.a.2 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-IKR002V2D product evaluation board is based on the SPIRIT1, a very low-power RF transceiver intended for RF wireless applications in the sub-1 GHz frequency band.
|
| Target Application | Communications and Networking |
| Core Product | SPIRIT1 |
| ECCN US | 5A992.c |
| ECCN EU | 5A002.a.2 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-IKR002V2D product evaluation board is based on the SPIRIT1, a very low-power RF transceiver intended for RF wireless applications in the sub-1 GHz frequency band.
|