Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
NRND
SPIRIT1 - Low Data Rate Transceiver - 915 MHz - FULL KIT
| Target Application | Communications and Networking |
| Core Product | SPIRIT1 |
| ECCN US | 5A992.c |
| ECCN EU | 5A002.a.2 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-IKR002V5 development kit includes 2 RF daughterboards based on the SPIRIT1 low power, sub-GHz low data rate transceiver suitable for ISM bands and wireless M-BUS, and 2 motherboards based on the STM32L low power microcontroller to control the daughterboards.Each motherboard features a...
Read More
|
| Target Application | Communications and Networking |
| Core Product | SPIRIT1 |
| ECCN US | 5A992.c |
| ECCN EU | 5A002.a.2 |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-IKR002V5 development kit includes 2 RF daughterboards based on the SPIRIT1 low power, sub-GHz low data rate transceiver suitable for ISM bands and wireless M-BUS, and 2 motherboards based on the STM32L low power microcontroller to control the daughterboards.Each motherboard features a...
Read More
|