Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
Single-phase energy metering demonstration board with two current transformers based on the STPM10
| Target Application | Smart Grid Distribution and Smart Meters |
| Core Product | STPM10 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-IPE015V1 demonstration board is a class 0.5, single-phase microprocessor-based meter with tamper detection for power line systems of Vnom= 140 to 300 VRMS,Inom/ Imax= 2/20 ARMS, flin= 45 to 65 Hz and Tamb= -40 to +85 °C.A stepper motor display shows the values of the energy measured by...
Read More
|
| Target Application | Smart Grid Distribution and Smart Meters |
| Core Product | STPM10 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-IPE015V1 demonstration board is a class 0.5, single-phase microprocessor-based meter with tamper detection for power line systems of Vnom= 140 to 300 VRMS,Inom/ Imax= 2/20 ARMS, flin= 45 to 65 Hz and Tamb= -40 to +85 °C.A stepper motor display shows the values of the energy measured by...
Read More
|