Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

STEVAL-IPMM10B

1200 W motor control power board based on STIB1060DM2T-L SLLIMM? 2nd series MOSFET IPM

Target Application3-phase 6-STEP Control
Core ProductSTIB1060DM2T-L
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-IPMM10B is a compact motor drive power board equipped with the SLLIMM (small low-loss intelligent molded module) 2nd series module 2nd series n-channel super junction MDmesh™ DM2 fast-recovery diode (STIB1060DM2T-L). It provides an affordable, easy-to-use solution for driving high...
Read More

Key features
  • Input voltage: 125 - 400 VDC
  • Nominal power: up to 1200 W
    • Allowable maximum power is related to the application conditions and cooling system
  • Nominal current: up to 4.2 Arms
  • Input auxiliary voltage: up to 20 V DC
  • Single- or three-shunt resistors for current sensing (with sensing network)
  • Two options for current sensing: dedicated op-amps or through MCU
  • Overcurrent hardware protection
  • IPM temperature monitoring and protection
  • Hall sensor or encoder input
  • MOSFET intelligent power module:
    • SLLIMM™ 2nd series IPM (STIB1060DM2T-L - DBC package)
  • Motor control connector (32-pin) to interface with ST MCU boards
  • Universal conception for further evaluation with breadboard and testing pins
  • Very compact size
  • WEEE compliant
  • RoHS compliant
Out of Stock
Target Application3-phase 6-STEP Control
Core ProductSTIB1060DM2T-L
ECCN USEAR99
ECCN EUNEC
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STEVAL-IPMM10B is a compact motor drive power board equipped with the SLLIMM (small low-loss intelligent molded module) 2nd series module 2nd series n-channel super junction MDmesh™ DM2 fast-recovery diode (STIB1060DM2T-L). It provides an affordable, easy-to-use solution for driving high...
Read More

Key features
  • Input voltage: 125 - 400 VDC
  • Nominal power: up to 1200 W
    • Allowable maximum power is related to the application conditions and cooling system
  • Nominal current: up to 4.2 Arms
  • Input auxiliary voltage: up to 20 V DC
  • Single- or three-shunt resistors for current sensing (with sensing network)
  • Two options for current sensing: dedicated op-amps or through MCU
  • Overcurrent hardware protection
  • IPM temperature monitoring and protection
  • Hall sensor or encoder input
  • MOSFET intelligent power module:
    • SLLIMM™ 2nd series IPM (STIB1060DM2T-L - DBC package)
  • Motor control connector (32-pin) to interface with ST MCU boards
  • Universal conception for further evaluation with breadboard and testing pins
  • Very compact size
  • WEEE compliant
  • RoHS compliant