Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
3-axis accelerometer and 3-axis gyroscope kit with QVAR functionality based on LSM6DSV16X
| Operating Range | Commercial |
| Target Application | Goods Guarantee |
| Core Product | LSM6DSV16XTR |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-MKI227KA evaluation kit is based on the LSM6DSV16X 6-axis IMU (inertial measurement unit) with a Qvar electrostatic sensor and three different electrodes (swipe, finger, and generic).It is possible to configure the LSM6DSV16X by changing the position of the jumper.The kit provides the...
Read More
|
| Operating Range | Commercial |
| Target Application | Goods Guarantee |
| Core Product | LSM6DSV16XTR |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-MKI227KA evaluation kit is based on the LSM6DSV16X 6-axis IMU (inertial measurement unit) with a Qvar electrostatic sensor and three different electrodes (swipe, finger, and generic).It is possible to configure the LSM6DSV16X by changing the position of the jumper.The kit provides the...
Read More
|