Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Intelligent ultralow-power accelerometer kit based on IIS2DULPX
| Operating Range | Industrial |
| Target Application | Control and Sensing |
| Core Product | IIS2DULPXTR |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-MKI246KA is an adapter board designed to facilitate the evaluation of theIIS2DULPX 3-axis accelerometer.The board is connected using a cable to the STEVAL-MKIGIBV5 adapter board to render it compatible with the STEVAL-MKI109D evaluation platform.The sensor is soldered precisely in the...
Read More
|
| Operating Range | Industrial |
| Target Application | Control and Sensing |
| Core Product | IIS2DULPXTR |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CARD |
The STEVAL-MKI246KA is an adapter board designed to facilitate the evaluation of theIIS2DULPX 3-axis accelerometer.The board is connected using a cable to the STEVAL-MKIGIBV5 adapter board to render it compatible with the STEVAL-MKI109D evaluation platform.The sensor is soldered precisely in the...
Read More
|