Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!

Active

STEVAL-STWINBX1

STWIN.box - SensorTile Wireless Industrial Node Development Kit

Operating RangeIndustrial
Target ApplicationSmart sensor nodes
Core ProductIIS3DWBTR, STM32U585AII6Q, IIS2ICLXTR
ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STWIN.box (STEVAL-STWINBX1) is a development kit and reference design that simplifies prototyping and testing of advanced industrial sensing applications in IoT contexts such as condition monitoring and predictive maintenance.It is an evolution of the original STWIN kit (STEVAL-STWINKT1B) and...
Read More

Key features
  • Multisensing wireless platform for vibration monitoring and ultrasound detection
  • Built around STWIN.box core system board with processing, sensing, connectivity, and expansion capabilities
  • Ultra-low power Arm® Cortex®-M33 with FPU and TrustZone at 160 MHz, 2048 KB Flash memory (STM32U585AI)
  • microSDTM card slot for standalone data logging applications
  • On-board Bluetooth® Low Energy v5.0 wireless technology (BlueNRG-M2), Wi-Fi (EMW3080), and NFC (ST25DV64K)
  • Option to implement authentication and brand protection secure solution with STSAFE-A110
  • Wide range of industrial IoT sensors:
    • Ultra-wide bandwidth (up to 6 kHz), low-noise, 3-axis digital vibration sensor (IIS3DWB)
    • 3-axis accelerometer + 3-axis gyroscope iNEMO inertial measurement unit (ISM330DHCX) with Machine Learning Core
    • High-performance ultra-low-power 3-axis accelerometer for industrial applications (IIS2DLPC)
    • Ultra-low power 3-axis magnetometer (IIS2MDC)
    • High-accuracy, high-resolution, low-power, 2-axis digital inclinometer with Embedded Machine Learning Core (IIS2ICLX)
    • Dual full-scale, 1.26 bar and 4 bar, absolute digital output barometer in full-mold package (ILPS22QS)
    • Low-voltage, ultra low-power, 0.5°C accuracy I²C/SMBus 3.0 temperature sensor (STTS22H)
    • Industrial grade digital MEMS microphone (IMP34DT05)
    • Analog MEMS microphone with frequency response up to 80 kHz (IMP23ABSU)
  • Expandable via a 34-pin FPC connector
In stock
Quantity $ per unit Savings
1-2$122.662%
Contact sales
$122.66
$120.21
A portion of this product's stock is reserved and may not be available for general purchase. If you have a voucher code to purchase this item, please enter it upon checkout.
Operating RangeIndustrial
Target ApplicationSmart sensor nodes
Core ProductIIS3DWBTR, STM32U585AII6Q, IIS2ICLXTR
ECCN US5A992.c
ECCN EU5A002.a.2
Packing TypeNot Applicable
RoHs compliantEcopack2
GradeIndustrial
Package NameCARD

The STWIN.box (STEVAL-STWINBX1) is a development kit and reference design that simplifies prototyping and testing of advanced industrial sensing applications in IoT contexts such as condition monitoring and predictive maintenance.It is an evolution of the original STWIN kit (STEVAL-STWINKT1B) and...
Read More

Key features
  • Multisensing wireless platform for vibration monitoring and ultrasound detection
  • Built around STWIN.box core system board with processing, sensing, connectivity, and expansion capabilities
  • Ultra-low power Arm® Cortex®-M33 with FPU and TrustZone at 160 MHz, 2048 KB Flash memory (STM32U585AI)
  • microSDTM card slot for standalone data logging applications
  • On-board Bluetooth® Low Energy v5.0 wireless technology (BlueNRG-M2), Wi-Fi (EMW3080), and NFC (ST25DV64K)
  • Option to implement authentication and brand protection secure solution with STSAFE-A110
  • Wide range of industrial IoT sensors:
    • Ultra-wide bandwidth (up to 6 kHz), low-noise, 3-axis digital vibration sensor (IIS3DWB)
    • 3-axis accelerometer + 3-axis gyroscope iNEMO inertial measurement unit (ISM330DHCX) with Machine Learning Core
    • High-performance ultra-low-power 3-axis accelerometer for industrial applications (IIS2DLPC)
    • Ultra-low power 3-axis magnetometer (IIS2MDC)
    • High-accuracy, high-resolution, low-power, 2-axis digital inclinometer with Embedded Machine Learning Core (IIS2ICLX)
    • Dual full-scale, 1.26 bar and 4 bar, absolute digital output barometer in full-mold package (ILPS22QS)
    • Low-voltage, ultra low-power, 0.5°C accuracy I²C/SMBus 3.0 temperature sensor (STTS22H)
    • Industrial grade digital MEMS microphone (IMP34DT05)
    • Analog MEMS microphone with frequency response up to 80 kHz (IMP23ABSU)
  • Expandable via a 34-pin FPC connector
Associated products