🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
4 W / 860 - 960 MHz evaluation board based on PD85004
Core Product | PD85004 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | CARD |
The STEVAL-TDR019V1 is a demonstration board using the PD85004 LDMOS transistor. It is designed for 2-way radio applications.
|
Quantity | $ per unit | Savings |
---|---|---|
1-2 | $185.47 | 21% |
2 + |
Contact sales |
Core Product | PD85004 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Not Applicable |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | CARD |
The STEVAL-TDR019V1 is a demonstration board using the PD85004 LDMOS transistor. It is designed for 2-way radio applications.
|