🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!

📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!

Active

STF6N60DM2

N-channel 600 V, 0.95 Ohm typ., 5 A MDmesh DM2 Power MOSFET in a TO-220FP package

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

This high-voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast-recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS...
Read More

Key features
  • Fast-recovery body diode
  • Extremely low gate charge and input capacitance
  • Low on-resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected
Out of Stock
Quantity $ per unit Savings
1-500$1.470%
Contact sales
$1.47
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FP

This high-voltage N-channel Power MOSFET is part of the MDmesh™ DM2 fast-recovery diode series. It offers very low recovery charge (Qrr) and time (trr) combined with low RDS(on), rendering it suitable for the most demanding high-efficiency converters and ideal for bridge topologies and ZVS...
Read More

Key features
  • Fast-recovery body diode
  • Extremely low gate charge and input capacitance
  • Low on-resistance
  • 100% avalanche tested
  • Extremely high dv/dt ruggedness
  • Zener-protected