Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!
Active
Free
Galvanically isolated 4 A half-bridge dual channel gate driver
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The STGAP2D is a half-bridge gate driver which isolates the gate driving channels from the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for high power inverter applications such as motor...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.82 | 2% |
| 10-24 | $2.11 | 24% |
| 25-99 | $1.82 | 34% |
| 100-249 | $1.73 | 37% |
| 250-499 | $1.64 | 41% |
| 500 | $1.58 | 43% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-16 |
The STGAP2D is a half-bridge gate driver which isolates the gate driving channels from the low voltage control and interface circuitry.The gate driver is characterized by 4 A capability and rail-to-rail outputs, making the device also suitable for high power inverter applications such as motor...
Read More
|