Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Galvanically isolated 4 A dual gate driver
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SSOP 32 LEAD 300 MIL PKG .0315 P |
The STGAP2HD is a dual gate driver which provides galvanic isolation between each gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making it suitable for mid and high power applications such...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $8.14 | 2% |
| 10-24 | $6.30 | 21% |
| 25-99 | $5.84 | 27% |
| 100-249 | $5.34 | 33% |
| 250-500 | $4.97 | 38% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SSOP 32 LEAD 300 MIL PKG .0315 P |
The STGAP2HD is a dual gate driver which provides galvanic isolation between each gate driving channel and the low voltage control and interface circuitry.The gate driver is characterized by 4 A current capability and rail-to-rail outputs, making it suitable for mid and high power applications such...
Read More
|