Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

NRND

STGB10NC60HDT4

600 V, 10 A very fast IGBT

Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

These devices are very fast IGBTs developed using advanced PowerMESH technology. This process guarantees an excellent trade-off between switching performance and low on-state behavior.

Key features
  • Low on voltage drop (VCE(sat))
  • Low Cres / Cies ratio (no cross-conduction susceptibility)
  • Very soft ultra-fast recovery antiparallel diode
In stock
Quantity $ per unit Savings
1-9$2.508%
10-99$2.466%
100-499$1.6827%
500$1.3641%
Contact sales
$2.50
$2.31
Operating Temp Min Celsius-55.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

These devices are very fast IGBTs developed using advanced PowerMESH technology. This process guarantees an excellent trade-off between switching performance and low on-state behavior.

Key features
  • Low on voltage drop (VCE(sat))
  • Low Cres / Cies ratio (no cross-conduction susceptibility)
  • Very soft ultra-fast recovery antiparallel diode