🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
Active
SLLIMM 2nd series IPM, 3-phase inverter, 10 A, 600 V short-circuit rugged IGBTs
Target Application | 3-phase Induction Motor (ACIM) |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SDIP2F-26L |
This second series of SLLIMM (small low-loss intelligent molded module) provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs (one LS and one HS driver) with an improved short-circuit rugged trench gate field-stop (TFS) IGBT,...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-155 | $12.78 | 0% |
156-311 | $8.08 | 37% |
312-467 | $7.82 | 39% |
468-500 | $7.31 | 43% |
500 + |
Contact sales |
Target Application | 3-phase Induction Motor (ACIM) |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tube |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SDIP2F-26L |
This second series of SLLIMM (small low-loss intelligent molded module) provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs (one LS and one HS driver) with an improved short-circuit rugged trench gate field-stop (TFS) IGBT,...
Read More
|