Active
-
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The STISO621 /STISO621W are dual-channel digital isolators based on the ST thick oxide galvanic isolation technology.The devices provide two independent channels in the opposite direction with Schmitt trigger input, providing robustness to noise and high speed input/output switching...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.83 | 0% |
| 10-24 | $1.35 | 26% |
| 25-99 | $1.24 | 33% |
| 100-249 | $1.10 | 40% |
| 250-499 | $1.03 | 44% |
| 500 | $1.00 | 45% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The STISO621 /STISO621W are dual-channel digital isolators based on the ST thick oxide galvanic isolation technology.The devices provide two independent channels in the opposite direction with Schmitt trigger input, providing robustness to noise and high speed input/output switching...
Read More
|