🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

STK224N4F7AG

Automotive-grade N-channel 40 V, 1.2 mOhm typ., 100 A STripFET F7 Power MOSFET in a LFPAK 5x6 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLFPAK 5X6

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • AEC-Q101 qualified
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness
Out of Stock
Quantity $ per unit Savings
1-9$2.3616%
10-99$1.964%
100-249$1.5723%
250-499$1.4429%
500$1.3136%
Contact sales
$2.04
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NameLFPAK 5X6

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient switching.

Key features
  • AEC-Q101 qualified
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness