🎉 Sitewide offer: FREE shipping of all products. No code or minimum required. 🛒 Order now!

Active

STL12N10F7

N-channel 100 V, 11.3 mΩ typ., 12 A STripFET F7 Power MOSFET in a PowerFLAT 3.3x3.3 package

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePOWERFLAT 3.3X3.

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient...
Read More

Key features
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness
Out of Stock
Quantity $ per unit Savings
1-9$1.413%
10-99$1.1322%
100-499$0.9336%
500$0.8045%
Contact sales
Special Price $1.41 Regular Price $1.45
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePOWERFLAT 3.3X3.

This N-channel Power MOSFET utilizes STripFET™ F7 technology with an enhanced trench gate structure that results in very low on-state resistance, while also reducing internal capacitance and gate charge for faster and more efficient...
Read More

Key features
  • Among the lowest RDS(on) on the market
  • Excellent FoM (figure of merit)
  • Low Crss/Ciss ratio for EMI immunity
  • High avalanche ruggedness