🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

Active

STL9P4LF6AG

Automotive P-channel enhancement mode Power MOSFET STripFET F6 -40 V, -8 A in a PowerFLAT 3.3x3.3 package

Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerFLAT 3.3x3.3

This device is a P-channel Power MOSFET developed using the STripFET F6 technology, with a new trench gate structure. The resulting Power MOSFET exhibits very low RDS(on) in all packages.

Key features
  • AEC-Q101 qualified
  • Very low on-resistance
  • Very low gate charge
  • High avalanche ruggedness
  • Low gate drive power loss
  • Logic level
Out of Stock
Quantity $ per unit Savings
1-9$1.520%
10-99$1.1624%
100-499$0.9041%
500$0.7650%
Contact sales
$1.52
Operating RangeAutomotive
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive
Package NamePowerFLAT 3.3x3.3

This device is a P-channel Power MOSFET developed using the STripFET F6 technology, with a new trench gate structure. The resulting Power MOSFET exhibits very low RDS(on) in all packages.

Key features
  • AEC-Q101 qualified
  • Very low on-resistance
  • Very low gate charge
  • High avalanche ruggedness
  • Low gate drive power loss
  • Logic level