🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
NRND
Analog temperature sensor, ultra-low current 2.4 V, high precision
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Operating Voltage Min Volt | 2.4 |
| Operating Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFDFPN 4 1x1.3 |
The STLM20 is a precision analog output temperature sensor for low current applications where maximizing battery life is important. It operates over a –55 °C to 130 °C (grade 7) or –40 °C to 85 °C (grade 9) temperature range. The power supply operating range is 2.4 V to 5.5 V. The maximum...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $0.70 | 1% |
| 5-9 | $0.61 | 13% |
| 10-49 | $0.54 | 23% |
| 50-99 | $0.51 | 27% |
| 100-499 | $0.49 | 30% |
| 500 | $0.44 | 37% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| Operating Voltage Min Volt | 2.4 |
| Operating Voltage Max Volt | 5.5 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | UFDFPN 4 1x1.3 |
The STLM20 is a precision analog output temperature sensor for low current applications where maximizing battery life is important. It operates over a –55 °C to 130 °C (grade 7) or –40 °C to 85 °C (grade 9) temperature range. The power supply operating range is 2.4 V to 5.5 V. The maximum...
Read More
|