🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!
📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!
NRND
Analog temperature sensor, ultra-low current 2.4 V, high precision
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 130.0 |
Operating Voltage Min Volt | 2.4 |
Operating Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT323-5L |
The STLM20 is a precision analog output temperature sensor for low current applications where maximizing battery life is important. It operates over a –55 °C to 130 °C (grade 7) or –40 °C to 85 °C (grade 9) temperature range. The power supply operating range is 2.4 V to 5.5 V. The maximum...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-4 | $0.81 | 0% |
5-9 | $0.72 | 12% |
10-49 | $0.63 | 22% |
50-99 | $0.61 | 25% |
100-499 | $0.58 | 29% |
500 | $0.52 | 36% |
500 + |
Contact sales |
Operating Temp Min Celsius | -55.0 |
Operating Temp Max Celsius | 130.0 |
Operating Voltage Min Volt | 2.4 |
Operating Voltage Max Volt | 5.5 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | SOT323-5L |
The STLM20 is a precision analog output temperature sensor for low current applications where maximizing battery life is important. It operates over a –55 °C to 130 °C (grade 7) or –40 °C to 85 °C (grade 9) temperature range. The power supply operating range is 2.4 V to 5.5 V. The maximum...
Read More
|